2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E-LBFC12LUU

Expand Table
EN
1/5
Part Number
PN
Surface Treatment of Outer Cylinder
STOC
Inner Dia. dr
DDRR [mm]
Outer Dia. D
D [mm]
L
L [mm]
l
LL [mm]
H
H [mm]
T
T [mm]
d
DD [mm]
d1
DD1 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
1
2
3
4
5
6
7
8
9
E-LBFC6LUU
-
6
12
35
15.0
28
5
3.5
6.0
3.1
20
E-LBFC8LUU
-
8
15
45
20.0
32
5
3.5
6.0
3.1
24
E-LBFC10LUU
-
10
19
55
24.5
40
6
4.5
7.5
4.1
29
E-LBFC12LUU
-
12
21
57
25.5
42
6
4.5
7.5
4.1
32
E-LBFC16LUU
-
16
28
70
32.0
48
6
4.5
7.5
4.1
38
E-LBFC20LUU
-
20
32
80
36.0
54
8
5.5
9.0
5.1
43
E-LBFC25LUU
-
25
40
112
52.0
62
8
5.5
9.0
5.1
51
E-LBFC30LUU
-
30
45
123
56.5
74
10
6.6
11.0
6.1
60
E-LBFC40LUU
-
40
60
151
69.0
96
13
9.0
14.0
8.1
78
Show compressed display (9 configurable products)
ShorttextEconomy Linear Bushing - Intermediate Circular Flange - Double Type
Latest change29.05.2023 01:30:30
Unit

Classifications

CNS

CNSERPBASE Object Properties